Connecting coupling GST18i3 plug - GST18i3 socket (80161)

Connecting coupling GST18i3 plug - GST18i3 socket (80161)
· For direct linking of socket strips and LED lamps

· 3-pin

· Socket - Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80161-10-12

Part Number
80161-10-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.72 €

1 4 Days

Loading...

  1. 1

Basic information

Main colour black Version 2 GST18i3 socket Version 1 GST18i3 plug
Main material plastic Item connecting coupling Safety rating IP20
Rated voltage(V) 250 Rated current 16 RoHS yes
PL Edelstahl no Weight in kg (ERP)(kg) 0.1360

This page is Connecting coupling GST18i3 plug - GST18i3 socket (80161), part number 80161-10-12.
You can find the detail information about specifications and dimensions on part number 80161-10-12.

Tech Support