FC-I Series Advanced Counting Scales

FC-I Series Advanced Counting Scales

Click on this image to zoom in.

Click on this image to zoom in.

  • FC-1000i, FC-10Ki, FC-2000i, FC-20Ki, FC-5000i, FC-5000Si, FC-500i, FC-500Si, FC-50Ki
  • FC-1000i, FC-10Ki, FC-2000i, FC-20Ki, FC-5000i, FC-5000Si, FC-500i, FC-500Si, FC-50Ki
A counting scale that enables high accuracy quantity management over a wide counting range and with high internal resolution.
[Features]
· Use of built-in battery (separately sold: FC-02i) makes it portable and allows usage in places without power outlets. (Can be used for approximately 10 hours.)
· RS-232C is equipped as standard (D-sub 9P male).
· Notifies with a judgment buzzer (target setting function).
· Individual weight entry navigator: Simply by obeying the blinking light, even a first-time user can complete individual weight entry with ease.
· Records information for 500 products: Saves unit weight, tare, upper/lower limit, total quantity (cumulative) by product number.
· A clear and easily visible, information-rich large fluorescent display.
[Applications]
· Used in the management of parts volume in stocktaking, verifying product packaging volume before shipping, and management of product quantity on acceptance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FC-10KI
FC-20KI
FC-50KI
FC-1000I
FC-2000I
FC-5000I
FC-5000SI
FC-500I
FC-500SI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Weight
(kg)

1,576.00 €

1 5 Days 101000010.2280300106.7

1,576.00 €

1 5 Days 102000020.4280300206.7

1,576.00 €

1 5 Days 105000051280300507.5

1,576.00 €

1 5 Days 1010000.10.0215220515.5

1,576.00 €

1 5 Days 1020000.20.0428030026.5

1,576.00 €

1 5 Days 1050000.50.128030056.7

2,113.00 €

1 5 Days 1050000.20.0116516558.1

1,576.00 €

1 5 Days 105000.050.011522050.55.5

2,113.00 €

1 5 Days 105000.020.0011281280.57.6

Loading...

  1. 1

Basic information

Main applications Counting Scale Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required
Power Supply AC Adapter (Standard Accessory) or Built-in Rechargeable Battery (Sold Separately) % Minimum Display(%) 1

Tech Support