Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30400
Full height(mm) | 210 | Weight(g) | 10000 | Hose B Diameter Fixing Screw(Rc) | 3/8 |
---|---|---|---|---|---|
Hose I.D.(mm) | 9.5 | Air Consumption Amount(m3/min) | 0.35 | Strike count(min-1) | 2500 |
This page is Bush Hammer, part number 30400.
You can find the detail information about specifications and dimensions on part number 30400.