Pin End U Shape Clamp

Pin End U Shape Clamp
Since the tip shape is thin, it is ideal for clamping the upper surface of a narrow space. A wide range of clamping positions can be accommodated due to the slotted hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UE08M100
UE10M125
UE14M160
UE14M200
UE18M200
UE18M250
UE22M250
UE22M315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)

123.79 €

1 7 Days 910015301234.518

144.37 €

1 7 Days 1112520301641.524

144.05 €

1 7 Days 141602540205230

144.37 €

1 7 Days 142002540205230

220.63 €

1 7 Days 182003050246436

229.43 €

1 7 Days 182503050246436

419.00 €

1 7 Days 222504060307645

430.92 €

1 7 Days 223154060307645

Loading...

  1. 1

Basic information

Material S45C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360