Fork Clamp

Fork Clamp

Click on this image to zoom in.

Click on this image to zoom in.

Since the tip shape is thin, it is ideal for clamping the upper surface of a narrow space. A wide range of clamping positions can be accommodated due to the slotted hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UH08M100
UH10M125
UH14M160
UH14M200
UH18M200
UH18M250
UH22M250
UH22M315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)

136.26 €

1 7 Days 910015301636.5183.7

121.03 €

1 7 Days 1112520302043.5245

141.95 €

1 7 Days 1416025402454306.2

112.67 €

1 5 Days 1420025402454306.2

135.58 €

1 7 Days 1820030502866367.5

169.79 €

1 7 Days 1825030502866367.5

248.88 €

1 5 Days 22250406035794510

307.88 €

1 7 Days 22315406035794510

Loading...

  1. 1

Basic information

Material S45C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360