Flange Nut with Spherical Washer

Flange Nut with Spherical Washer
Does not affect the parallelism of workpieces or bolts, etc., and enables stable tightening to be constantly achieved. It comes in a set that includes a spherical washer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SFNM08
SFNM10
SFNM12
SFNM14
SFNM16
SFNM18
SFNM20
SFNM22
SFNM24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)

13.26 €

1 7 Days M8 x 1.251319123194107.8

13.63 €

1 5 Days M10 x 1.51722133225128.4

15.76 €

1 5 Days M12×1.75192514.34256149

16.37 €

1 7 Days M14×2.0222817.54.52861611.4

19.25 €

1 5 Days M16×2.02435204.53571812.8

23.19 €

1 7 Days M18×2.5273520.64.53572013.6

28.06 €

1 5 Days M20×2.530422564282216.6

36.12 €

1 5 Days M22×2.5324525.4645825.416.9

41.38 €

1 5 Days M24×3.036502865082818.7

Loading...

  1. 1

Basic information

Material S45C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360