Gooseneck Clamp

Gooseneck Clamp
EN 1.1191 Equiv. / hardening HRC 30±5 gooseneck clamp. Surface treatment: Chemical conversion treatment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GCM12
GCM16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)

37.91 €

1 7 Days 1103427171653.5221031.55424.51330.478112

53.53 €

1 7 Days 1225047.522.52515330154636401845.471157

Loading...

  1. 1

Basic information

R(mm) 100 Material S45C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360