Manufacturer part number: MVVNN2525M16
Brand: TUNGALOY
Price: 184.90 €
Delivery time: 6 Days
Shank height: 25 mm
Shank width: 25 mm
Dimension L1: 150 mm
Dimension h1: 25 mm
Dimension F: 12.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MVVNN2525M16
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Profiling | Clamp Shape | Other |
---|---|---|---|---|---|
Cutting Direction | No-hand | Negative | Dimension L2(mm) | 48 | |
Standard corner rε(mm) | 0.8 | Insert Used | VN□□1604□□ YNMG1604□□ |