Type M TAC Tool Bit for Outer Diameter, Multi-Clamp Type MVQNR/L (MVQNL2525M16)

Type M TAC Tool Bit for Outer Diameter, Multi-Clamp Type MVQNR/L MVQNL2525M16

Product Details:

Manufacturer part number: MVQNL2525M16

Brand: TUNGALOY

Price: 135.33

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 25 mm

Shank width: 25 mm

Dimension L1: 150 mm

Dimension h1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MVQNL2525M16

Part Number
MVQNL2525M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L1
(mm)
Dimension h1
(mm)
Dimension F
(mm)

135.33 €

1 6 Days Left-hand25251502532

Loading...

  1. 1

Basic information

Applicable Tip Shape V (35° Diamond-Shaped) Application Profiling Clamp Shape Other
  Negative Dimension L2(mm) 40 Standard corner rε(mm) 0.8
Insert Used VN□□1604□□ YNMG1604□□

Tech Support