S-Type TAC Tool Bit for Outer Diameter, Screw-On Type SRACR/L (SRACL2525M06)

S-Type TAC Tool Bit for Outer Diameter, Screw-On Type SRACR/L SRACL2525M06

Product Details:

Manufacturer part number: SRACL2525M06

Brand: TUNGALOY

Price: 131.13

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Dimension L1: 150 mm

Dimension L2: 12 mm

Dimension H: 25 mm

Dimension h1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRACL2525M06

Part Number
SRACL2525M06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Dimension L1
(mm)
Dimension L2
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension B
(mm)
Dimension F
(mm)
Insert Used

131.13 €

1 6 Days Left-hand1501225252525.4RC□T0602M0

Loading...

  1. 1

Basic information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling Clamp Shape Screw-on
  Pozidriv

Tech Support