TUNGMEISTER Straight Shank + Straight Neck (with Oil Holes) (VSSD10L070S06-W-A)

TUNGMEISTER Straight Shank + Straight Neck (with Oil Holes) VSSD10L070S06-W-A

Product Details:

Manufacturer part number: VSSD10L070S06-W-A

Brand: TUNGALOY

Price: 372.82

Delivery time: 6 Days


Technical Data:

Dimension φD1: 9.6 mm

Dimensions φD: 10 mm

L1: 70 mm

L2: 20 mm

Dimension S: S06 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSSD10L070S06-W-A

Part Number
VSSD10L070S06-W-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension φD1
(mm)
Dimensions φD
(mm)
L1
(mm)
L2
(mm)
Dimension S
(mm)
L3
(mm)

372.82 €

1 6 Days 9.6107020S0619

Loading...

  1. 1

Basic information

Material Tungsten

Tech Support