VAPDS Violet High Precision Drill (S) (VAPDSD0099)

VAPDS Violet High Precision Drill (S) VAPDSD0099
  • Volume Discount

Product Details:

Manufacturer part number: VAPDSD0099

Brand: MITSUBISHI MATERIALS

Price: 20.14

Delivery time: 9 Days


Technical Data:

Hole diameter (drill diameter) D: 0.99 mm

Groove Length L: 6 mm

Overall Length L: 50 mm

Shank Type: End Mill Shank

Shank diameter D4: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VAPDSD0099

Part Number
VAPDSD0099
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter D4
(mm)
Tip angle
(°)

20.14 €

1 Available 9 Days 0.99650End Mill Shank3118

Loading...

  1. 1

Basic information

work material General steel / Stainless Steel / Cast Iron / Titanium Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiAlN With/without Oil Hole N/A Thinning X Type

Tech Support