Adjustable Reamer (ARJ)

Adjustable Reamer ARJ
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: ARJ

Brand: FPTOOLS

Price: 172.58

Delivery time: 8 Days


Technical Data:

Tool Diameter: 30.25~34.25 mm

Groove Length: 98 mm

shank diameter d: 19.0 φ mm

Overall Length L: 280 mm

Number of flutes: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARJ

Part Number
ARJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Number of flutes Shank square width
(mm)

172.58 €

1 8 Days 30.25~34.259819.0280615.0

Loading...

  1. 1

Basic information

work material General Steel / Alloy Steel Base Blade Y/N N/A

This page is Adjustable Reamer, part number ARJ.
You can find the detail information about specifications and dimensions on part number ARJ.

Variation of this product

Part Number
AR4A
AR5A
AR6A
AR7A
AR8A
ARA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tool Diameter
(mm)
Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Number of flutes Shank square width
(mm)

91.18 €

1 8 Days 9.50~10.25385.412164.0

76.09 €

1 8 Days 8.70~9.50385.011244.0

76.09 €

1 8 Days 7.95~8.70385.010744.0

76.09 €

1 8 Days 7.15~7.95354.09143.2

76.09 €

1 8 Days 6.35~7.15353.68342.8

90.73 €

1 Available 8 Days 12.00~13.50427.314165.5

Tech Support