Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WA-CUT-150-0.5-25.4 |
WA-CUT-150-1-25.4 |
WA-CUT-205-0.8-25.4 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Hardness | Outer Diameter (mm) | Blade thickness (mm) | Degree of Coupling | Pcs. per Pkg. (Sheets) | |
---|---|---|---|---|---|---|---|---|---|---|
267.01 € | 50 Pieces Per Package | 1 pack | 7 Days | N | 150 | 0.5 | N | 50 | ||
299.90 € | 50 Pieces Per Package | 1 pack | 5 Days | N | 150 | 1 | N | 50 | ||
194.73 € | 25 Pieces Per Package | 1 pack | 5 Days | N | 205 | 0.8 | N | 25 |
Loading...
Work material | Alloy Steel | Abrasive material | WA | Internal Diameter(mm) | 25.4 |
---|---|---|---|---|---|
Variety | WA-CUT | Max. Rotational Speed(rpm) | 3400 | Application | Special Steel Material |
Compatible Material Example | Alloy Tool Steel (SKS), Bearing Steel (SUJ), Stainless Steel (SUS), Chrome Steel (SCr) |
Configure
Basic Attributes
Outer Diameter(mm)
Blade thickness(mm)
Type
Hardness
Filter by standard shipping days
Optional Attributes