Oil Filter Wrench

Oil Filter Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • AVSA-073
  • AVSA-075
  • AVSA08A
  • AVSA-108B
  • AVSA12A
  • AVSA5
  • Volume Discount
[Features]
· Striving for usability, this design has reduced the total height and provides a generous overlap allowance that keeps it from slipping easily.
· Due to the effect of the uneven outer periphery, it is less slippery when installing an oil filter by hand.
· Made of die-cast aluminum, lighter at about 60% of the weight of an equivalent steel product.
· Allows combined use of a ratchet and a double box end wrench, depending on the work environment.
[Applications]
· Tool for Replacement of Oil Filters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AVSA-101B

Part Number
AVSA-101B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.06 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Engine Related Details Type Cup Type Oil Filter Wrench For Large Diameter Shape 15 Sq.
Outer Diameter(mm) 117 Thickness(mm) 64 Trusco Code 373-0735
Mass(g) 550

This page is Oil Filter Wrench, part number AVSA-101B.
You can find the detail information about specifications and dimensions on part number AVSA-101B.

Tech Support