Manufacturer part number: K-10B
Brand: TRUSCO NAKAYAMA
Price: 7.21 €
Delivery time: 6 Days
Color: Blue
Trusco Code: 393-9146
Material (Main Body): ABS Resin
Amount Of Content: 1 pc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-10B
Frontage(mm) | 100 | Depth(mm) | 167 | Height(mm) | 67 |
---|---|---|---|---|---|
Product Type 1 | Light Bin Rack | Other | Option | Details Type | Frontage 100 mm |
Mass | 0.14kg | Upper inside dimensions(mm) | 92×146×63 | Partition Plate | NA |
Features | Two types which are convenient to carry even when dismantled small (3 l), large (5 l) | Amount Of Content | 1 pc. |
This page is Light Bin (Plastic), part number K-10B.
You can find the detail information about specifications and dimensions on part number K-10B.
Part Number |
---|
HT-1 |
K-10G |
K-10R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Trusco Code | Material (Main Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|
7.95 € | 5 | Available | 6 Days | Transparency | 506-9955 | AS Resin | - | |
7.21 € | 6 | Available | 6 Days | Green | 507-0007 | ABS Resin | - | |
7.21 € | 6 | Available | 6 Days | Red | 393-9171 | ABS Resin | - |