Conductive Bat (781927)

Conductive Bat 781927

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 781927

Brand: CHOPLA

Price: 13.71

Delivery time: Same day


Technical Data:

Capacity: 4 L

External Shape Width: 373 mm

External Shape Depth: 259 mm

External Height: 58 mm

Effective inside dimensions (frontage x depth x height): 335×240×55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

781927

Part Number
781927
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

13.71 €

8.23 €

1 Same day

Stock

437325958335×240×55298-20212981 pc.

Loading...

  1. 1

Basic information

Product Type Conductive container Material (Main Body) Conductive Polypropylene Color Black
Features Conductive polypropylene construction instantly dissipates static electricity. Safely store electronic components, chips, etc. that are susceptible to static electricity. Application To store small components during and after work. Surface resistance value 103~4Ω
Amount Of Content 1 pc.

This page is Conductive Bat, part number 781927.
You can find the detail information about specifications and dimensions on part number 781927.

Variation of this product

Part Number
781903
781910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

10.12 €

10 Available 7 Days 1.626517951230×160×47298-2005150-

12.98 €

10 Available 6 Days 2.430621055270×193×50298-2013202-

Tech Support