M-Block (A-Type Bevel Table) Machine Finish (MVB-126M08)

M-Block (A-Type Bevel Table) Machine Finish MVB-126M08
  • Volume Discount

Product Details:

Manufacturer part number: MVB-126M08

Brand: NEW STRONG

Price: 2,184.33

Delivery time: 6 Days


Technical Data:

C: 152 mm

L: 250 mm

D: 88 mm

E: 58 mm

F: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MVB-126M08

Part Number
MVB-126M08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
L
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
ФA
(mm)
ФB
(mm)
W
(mm)
Mass
(g)

2,184.33 €

1 6 Days 15225088586565160552028.511048000

Loading...

  1. 1

Basic information

Accuracy 0.05~0.07 Product Type Mechanical finish Material FC250
Accuracy type Machine finish (M01)

Tech Support