SPX Type End Mill for Deep Cutting (Shell Type) (SPX4R08024DA058A)

SPX Type End Mill for Deep Cutting (Shell Type) SPX4R08024DA058A

Product Details:

Manufacturer part number: SPX4R08024DA058A

Brand: MITSUBISHI MATERIALS

Price: 1,722.03

Delivery time: 9 Days


Technical Data:

Blade diameter D: 80 mm

Details Type: Used for a normal sized arbor

Arbor mounted diameter DCON: 31.75 mm

Inset height CBDP: 38 mm

Key Groove Depth L8: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPX4R08024DA058A

Part Number
SPX4R08024DA058A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Details Type Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Bolt Hole Diameter DAH
(mm)

1,722.03 €

1 9 Days 80Used for a normal sized arbor31.7538817

Loading...

  1. 1

Basic information

Machining Application Side / Groove Overall length (L)(mm) 85 Number of flutes(sheet) 24
Maximum Cutting Depth (Ap)(mm) 58 Applicable Insert JPMX140412-WH JPMX140412-JM MPMX120412-WH MPMX120412-JM SPMX120408-WH SPMX120408-JM Effective rows of blade(Column) 4
Insert Used Number: Tip Cutting Edge A JPMX190412-○○(Sheets) 2 Insert Used Number: Tip Cutting Edge B MPMX120412-○○(Sheets) 2 Insert Used Number: Peripheral Cutting Edge SPMX120408-○○(Sheets) 20

Tech Support