Manufacturer part number: CM10
Brand: HITACHI TOOL
Price: 103.66 €
Delivery time: 6 Days
Tool Diameter (D): 10 mm
Shank diameter (d): 16 mm
Flat Width: 0.7 mm
Overall Length: 120 mm
Blade Length: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM10
Application | Chamfering/Horizontal | Tip angle (θ) | 90 | work material | General steel |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | Available | Tool Material Type | Cobalt HSS |
Coating Y/N | N/A | Coating Type | Non-Coated |