Hexagonal Re-Threading Die (coarse)

Hexagonal Re-Threading Die (coarse)
[Characteristics]
For bolt and screw clean out.
Can be operated with adjustable spanner.
Replacement product for round dies used when repairing screw threads.
[Use]
Coarse screw thread repairing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TD6-20X2.5

Part Number
TD6-20X2.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.41 €

1 6 Days

Loading...

  1. 1

Basic information

Nominal M20 Pitch(mm) 2.5 Tool Material Type Alloy Steel
Tap Type Die Thickness(mm) 19 2-Surface Width Dimension(mm) 36.5
Trusco Code 328-7769 Mass(g) 92 Application Correction of coarse screw thread
Material Low Alloy Steel (SKS)

This page is Hexagonal Re-Threading Die (coarse), part number TD6-20X2.5.
You can find the detail information about specifications and dimensions on part number TD6-20X2.5.

Tech Support