Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H-520
Product Type | Adhesive Tape | Color | Black | Width(mm) | 20 |
---|---|---|---|---|---|
Length(m) | 10 | Thickness(mm) | 0.5 | Color Details | Black |
Adhesiveness | 20 N or more /20 mm | Tensile Strength | 6.04N/mm2 | Trusco Code | 353-8869 |
Mass(g) | 98 | Features | With a self-fusing adhesive layer wound up with an intermediate layer, it's completely integrated, and it exhibits excellent waterproofing and insulating properties. It has excellent ozone resistance. | Application | Electricity distribution work. |
Specifications | Cutting Requires Cutter | Operating Temperature Range(°C) | 0–60 | Dielectric breakdown strength | 15 kV/mm or Higher |
Base Materials | Polyethylene Lamination/Cloth | Adhesive | Butyl Rubber-Based (self-bonding) | Inner capacity | 1 Roll |