Petrolatum No.59 Series, No.59HT (for Heat Resistance)

Petrolatum No.59 Series, No.59HT (for Heat Resistance)

Click on this image to zoom in.

Click on this image to zoom in.

Petrolatum-based rust and corrosion prevention tape that can be used for all kinds of objects such as piping, devices and tanks.

[Features]
· Heat resistant downward flow temperature: 90°C.

[Applications]
· For rust/corrosion prevention in high-temperature pipes, devices, and tanks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
59HT-50
59HT-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

29.33 €

6 9 Days 50377-71208701 Roll

57.33 €

3 9 Days 100377-711117401 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Length(m) 10
Thickness(mm) 1.1 Color Details Reddish brown Adhesiveness 5.2N/10mm
Tensile Strength 31.6N/10mm Features Petrolatum type rust and corrosion prevention tape. Application For rust/corrosion prevention in high temperature pipes, devices, and tanks.
Specifications Cutting Requires Cutter Operating Temperature Range(°C) -5 – 50 Base Materials Non‐Woven Fabric
Adhesive Petrolatum Type Amount Of Content 1 Roll

Tech Support