Manufacturer part number: SL2-5
Brand: TAKURA KOGU
Price: 133.89 €
Delivery time: 10 Days
L: 156 mm
d: 44.7 mm
l1: 149.5 mm
l2: 6.5 mm
D2: 44.399 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL2-5
Product Category | Attachments/Accessories |
---|
This page is Slip Hardened Abrasive Article, part number SL2-5.
You can find the detail information about specifications and dimensions on part number SL2-5.
Configure
Basic Attributes
Type
L(mm)
d(mm)
l1(mm)
l2(mm)
D2(mm)
D1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL1-5 |
SL2-3 |
SL2-4 |
SL2-6 |
SL3-4 |
SL3-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | d (mm) | l1 (mm) | l2 (mm) | D2 (mm) | D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
134.87 € | 1 | 10 Days | 156 | 44.7 | 149.5 | 6.5 | 44.399 | 12.065 | ||
63.65 € | 1 | Available | 6 Days | 112 | 24.1 | 94 | 18 | 23.825 | 17.780 | |
89.18 € | 1 | Available | 10 Days | 124 | 31.6 | 117.5 | 6.5 | 31.267 | 17.780 | |
272.65 € | 1 | 6 Days | 220 | 63.8 | 210 | 10 | 63.348 | 17.780 | ||
88.20 € | 1 | Available | 10 Days | 136 | 31.6 | 117.5 | 18.5 | 31.267 | 23.825 | |
138.38 € | 1 | 8 Days | 156 | 44.7 | 149.5 | 6.5 | 44.399 | 23.825 |