New Baby Chuck (with Stopper)

New Baby Chuck (with Stopper)
[Features]
· It is attached directly to the oil hole drill holder of the turret.
· Because the flange part acts as a stopper, presetting outside the machine will greatly reduce changeover time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SLS25-NBS13-30
SLS25-NBS13-60
SLS32-NBS13-30
SLS32-NBS13-60
SLS32-NBS13-100
SLS32-NBS20-60
SLS32-NBS20-100
SLS40-NBS13-30
SLS40-NBS13-60
SLS40-NBS13-100
SLS40-NBS20-30
SLS40-NBS20-60
SLS40-NBS20-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φd φd φD1 φD2 L L1 Blade adjustment amount H

146.00 €

1 10 Days 252.5~133532543041~60

174.00 €

1 10 Days 252.5~133532546041~60

161.00 €

1 10 Days 322.5~133539.5583041~60

190.00 €

1 10 Days 322.5~133539.5586041~60

225.00 €

1 10 Days 322.5~133539.55810041~60

304.00 €

1 10 Days 322.5~204645.5586048~65

334.00 €

1 10 Days 322.5~204645.55810048~65

188.00 €

1 8 Days 402.5~133549.5683041~60

217.00 €

1 10 Days 402.5~133549.5686041~60

253.00 €

1 10 Days 402.5~133549.56810041~60

274.00 €

1 10 Days 402.5~204649.5683048~65

331.00 €

1 10 Days 402.5~204649.5686048~65

362.00 €

1 10 Days 402.5~204649.56810048~65

Loading...

  1. 1

Basic information

Grip Range(φD) Φ2.5~Φ20 Features Because the flange part acts as a stopper, presetting outside the machine will greatly reduce planning time. Mount directly onto holder for turret oil hole drill.

Tech Support