15T / S20T / BT30 / BT35 New Drill Mill Chuck (15T-NDC5-35)

15T / S20T / BT30 / BT35 New Drill Mill Chuck 15T-NDC5-35

Product Details:

Manufacturer part number: 15T-NDC5-35

Brand: YUKIWA SEIKO

Price: 236.92

Delivery time: 6 Days


Technical Data:

Spindle types: -

Retainable blade diameter: 0.5~5.0 mm

Holder Length L: 35 mm

Nut Outer Diameter D: 13 mm

Full length L1: 62 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15T-NDC5-35

Part Number
15T-NDC5-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

236.92 €

1 6 Days -0.5~5.035136215T 7/2490YCC5FS10-NA---

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360