BT40/BT50 New Drill Mill Chuck (BT40-NDC10-60)

BT40/BT50 New Drill Mill Chuck BT40-NDC10-60

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: BT40-NDC10-60

Brand: YUKIWA SEIKO

Price: 249.64

Delivery time: 6 Days


Technical Data:

Spindle types: BT40

Retainable blade diameter: 0.5~10.0 mm

Holder Length L: 60 mm

Nut Outer Diameter D: 33 mm

Full length L1: 125.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT40-NDC10-60

Part Number
BT40-NDC10-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

249.64 €

1 6 Days BT400.5~10.06033125.4BT40 7/241100YCC10FS33CSH10APM10-2M12 x 1.545

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Tech Support