EY Collet (EY11-1)

EY Collet EY11-1
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: EY11-1

Brand: YUKIWA SEIKO

Price: 91.55

Delivery time: 6 Days


Technical Data:

Retainable blade diameter: 1.0~0.5 mm

Mass: 6 g

Outer Diameter D: 11.5 mm

Length L: 18 mm

Aperture Effective length L: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EY11-1

Part Number
EY11-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Mass
(g)
Outer Diameter D
(mm)
Length L
(mm)
Aperture Effective length L
(mm)
Class Nominal bore Diameter d
(mm)
l
(mm)
Runout accuracy
(μm)
Features 1

91.55 €

1 Available 6 Days 1.0~0.5611.51810Class A standard product1610Common for REGO-FIX (ER11)

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories

This page is EY Collet, part number EY11-1.
You can find the detail information about specifications and dimensions on part number EY11-1.

Variation of this product

Part Number
EY11-1.5
EY11-1.5AA
EY11-1AA
EY11-2
EY11-2.5
EY11-2.5AA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Retainable blade diameter
(mm)
Mass
(g)
Outer Diameter D
(mm)
Length L
(mm)
Aperture Effective length L
(mm)
Class Nominal bore Diameter d
(mm)
l
(mm)
Runout accuracy
(μm)
Features 1

84.84 €

1 Same day

Stock

1.5~1.0611.51812Class A standard product1.51010Common for REGO-FIX (ER11)

109.90 €

1 6 Days 1.5~1.0611.51812AA Class1.5105Common for REGO-FIX (ER11)

109.90 €

1 6 Days 1.0~0.5611.51810AA Class165Common for REGO-FIX (ER11)

78.59 €

1 Available 10 Days 2.0~1.5611.51812Class A standard product21010Common for REGO-FIX (ER11)

78.59 €

1 Available 6 Days 2.5 to 2.0611.51813Class A standard product2.51010Common for REGO-FIX (ER11)

94.24 €

1 Available 6 Days 2.5 to 2.0611.51813AA Class2.5105Common for REGO-FIX (ER11)

Tech Support