3LOCK Zero Fit Type Slim Chuck (MBT40-SZF6C-150)

3LOCK Zero Fit Type Slim Chuck MBT40-SZF6C-150

Product Details:

Manufacturer part number: MBT40-SZF6C-150

Brand: NIKKEN KOSAKUSHO

Price: 361.90

Delivery time: 8 Days


Technical Data:

Retainable blade diameter: 0.7~6.0 mm

Holder Length L: 150 mm

Applicable Collet: SK6

Weight: 1.7 kg

Chuck end outer diameter: 19.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBT40-SZF6C-150

Part Number
MBT40-SZF6C-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)

361.90 €

1 8 Days 0.7~6.0150SK61.719.560

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type End Mill
Spindle side applicable holder Taper NO.40 Accessory Nut

Tech Support