HSK Major Dream Holder (HSK100A-MDSK10-110)

HSK Major Dream Holder HSK100A-MDSK10-110

Product Details:

Manufacturer part number: HSK100A-MDSK10-110

Brand: NIKKEN KOSAKUSHO

Price: 428.49

Delivery time: 8 Days


Technical Data:

Retainable blade diameter: 3–10 mm

Holder Length L: 110 mm

Applicable Collet: SK10

Weight: 4 kg

Chuck end outer diameter: 27.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK100A-MDSK10-110

Part Number
HSK100A-MDSK10-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)

428.49 €

1 8 Days 3–10110SK10427.518.2

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-A
HSK type 100 Tool Type End Mill Spindle side applicable holder HSK100A
Application For normal rotations

Tech Support