Manufacturer part number: BSB300320DX127
Brand: OKAZAKI SEIKO
Price: 1,503.35 €
Delivery time: 9 Days
Outer Diameter (D): 300 mm
Width of Abrasive Particle Layer (U): 20 mm
Wheel Height (T): 25 mm
Hole Diameter (H): 127 mm
Boss diameter (J): 220 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSB300320DX127
Part Number
|
---|
BSB300320DX127 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (mm) | Width of Abrasive Particle Layer (U) (mm) | Wheel Height (T) (mm) | Hole Diameter (H) (mm) | Boss diameter (J) (mm) | Dimensions | With/without boss | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,503.35 € | 1 | Available | 9 Days | 300 | 20 | 25 | 127 | 220 | 300D-3X-20U-25T-127H-220J | Available |
Loading...
Abrasive Particles | Diamond | Particle Size(#) | 150 | Thickness of Abrasive Particle Layer (X)(mm) | 3 |
---|---|---|---|---|---|
Bond | Resin Bond | Degree of concentration | 100 |
This page is Resin Straight BS, part number BSB300320DX127.
You can find the detail information about specifications and dimensions on part number BSB300320DX127.
Configure
Basic Attributes
Type
Outer Diameter (D)(mm)
Width of Abrasive Particle Layer (U)(mm)
Wheel Height (T)(mm)
Hole Diameter (H)(mm)
Boss diameter (J)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSA180313DX31.75 |
BSA200313DX31.75 |
BSB300320DX76.2 |
BSB350320DX127 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (D) (mm) | Width of Abrasive Particle Layer (U) (mm) | Wheel Height (T) (mm) | Hole Diameter (H) (mm) | Boss diameter (J) (mm) | Dimensions | With/without boss |
---|---|---|---|---|---|---|---|---|---|---|---|
730.47 € | 1 | Available | 9 Days | 180 | - | 13 | 31.75 | - | 180D-3X-13T-31.75H | NA | |
811.83 € | 1 | Available | 9 Days | 200 | - | 13 | 31.75 | - | 200D-3X-13T-31.75H | NA | |
1,503.35 € | 1 | Available | 9 Days | 300 | 20 | 25 | 76.2 | 220 | 300D-3X-20U-25T-76.2H-220J | Available | |
1,849.10 € | 1 | Available | 9 Days | 350 | 20 | 30 | 127 | 270 | 350D-3X-20U-30T-127H-270J | Available |