Right Lead Radical Mill Reamer (with Oil Wheel) (RRSS-8.50F-OH)

Right Lead Radical Mill Reamer (with Oil Wheel) RRSS-8.50F-OH

Product Details:

Manufacturer part number: RRSS-8.50F-OH

Brand: NIKKEN KOSAKUSHO

Price: 583.66

Delivery time: 6 Days


Technical Data:

Tool Diameter: 8.5 mm

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 60 mm

Overall Length L: 105 mm

shank diameter d1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RRSS-8.50F-OH

Part Number
RRSS-8.50F-OH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

583.66 €

1 6 Days 8.5256010510---+0.013~+0.018

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Blade tip ℓ(mm) 0.6
Twist Right Torsion 30° Tool Material Type Carbide Coating Type TiCN2

Tech Support