Lead for Blind Hole, Ultra-Hard Radical Mill Reamer (DLC Coating) (RRSS-2.98F-DLC)

Lead for Blind Hole, Ultra-Hard Radical Mill Reamer (DLC Coating) RRSS-2.98F-DLC
  • Volume Discount

Product Details:

Manufacturer part number: RRSS-2.98F-DLC

Brand: NIKKEN KOSAKUSHO

Price: 445.13

Delivery time: 6 Days


Technical Data:

Tool Diameter: 2.98 mm

Blade Length ℓ1: 16 mm

Shank Lower Length ℓ2: 35 mm

Overall Length L: 60 mm

shank diameter d1: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RRSS-2.98F-DLC

Part Number
RRSS-2.98F-DLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

445.13 €

1 Available 6 Days 2.981635603---+0.006~+0.012

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Blade tip ℓ(mm) 0.6
Twist Right Side Screw: 30°-40° Tool Material Type Carbide Coating Type DLC

Tech Support