Carbide Radical Reamer, Long (RDS-5.01)

Carbide Radical Reamer, Long RDS-5.01

Product Details:

Manufacturer part number: RDS-5.01

Brand: NIKKEN KOSAKUSHO

Price: 151.35

Delivery time: 6 Days


Technical Data:

Tool Diameter: 5.01 mm

Blade tip ℓ: 5.7 mm

Blade Length ℓ1: 22 mm

Shank Lower Length ℓ2: 45 mm

Overall Length L: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RDS-5.01

Part Number
RDS-5.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Blade diameter tolerance

151.35 €

1 6 Days 5.015.72245755+0.009~+0.014

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left-hand thread 45°
Tool Material Type Carbide Coating Type TiCN2

Tech Support