Manufacturer part number: SMT-270T
Brand: SK 11
Price: 25.97 €
Delivery time: 6 Days
Maximum Load Capacity: 1.6 kg
Tray Size: (Approx.) Width 270 x Depth 115 x Depth 31 mm
Mass: 880 g
Product Width: 270 mm
Product Height: 120 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMT-270T
Part Number
|
---|
SMT-270T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Load Capacity (kg) | Tray Size (mm) | Mass (g) | Product Width (mm) | Product Height (mm) | Product Depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
25.97 € | 1 | Available | 6 Days | 1.6 | (Approx.) Width 270 x Depth 115 x Depth 31 | 880 | 270 | 120 | 128 |
Loading...
Product Type | Magnetic Tool Holder | With/Without Handle | N/A | Application | Storage and prevention of loss for small items, such as tools and parts. |
---|---|---|---|---|---|
Function 1 | Can be used as an accessory box during maintenance work or to put frequently used tools in order, by attaching to a tool box. | Function 2 | The magnet has a scratch resistant rubber protector, so it will not scratch other objects. | Notes 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. |
Notes 2 | Affix to a flat surface with no unevenness. | Notes 3 | Do not use it for anything other than the intended purpose. |
This page is Magnet Tool Tray, part number SMT-270T.
You can find the detail information about specifications and dimensions on part number SMT-270T.
Configure
Basic Attributes
Type
Maximum Load Capacity(kg)
Tray Size(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SMT-150T |
SMT-210T |
SMT-310T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Load Capacity (kg) | Tray Size (mm) | Mass (g) | Product Width (mm) | Product Height (mm) | Product Depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
18.16 € | 1 | Available | 8 Days | 0.8 | (Approx.) Width 150 x Depth 115 x Depth 31 | 520 | 150 | 120 | 128 | |
21.30 € | 1 | Available | 6 Days | 1.2 | (Approx.) Width 210 x Depth 115 x Depth 31 | 700 | 225 | 130 | 135 | |
27.78 € | 1 | Available | 6 Days | 1.6 | (Approx.) Width 310 x Depth 115 x Depth 31 | 960 | 142 | 325 | 130 |