Optional Castors Set CK / ST

Optional Castors Set CK / ST
  • Volume Discount
Caster set can be retrofitted onto the currently used workbench.
[Features]
· Rubber wheels and nylon/urethane wheels are available as two types of workbench attachment.
· Screw diameter: M12 X P1.75.
[Applications]
· Can change a worktable or wagon of a fixed type to a movable type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CK-75CS

Part Number
CK-75CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity

99.44 €

2 Available 8 Days 1 Set (with Stopper Type: 2 pcs, without Stopper Type: 2 pcs, with Spanner, Spring Washer: 4 pcs)

Loading...

  1. 1

Basic information

Product Type Work bench attachment Main body: option Option Details Type 2 with stopper, 2 without stopper
Caster 75⌀ Rubber Wheels Accessory Wrench, spring washer x 4 Specifications Screw Diameter: M12×P1.75 mm
Quantity 1 Set (with Stopper Type: 2 pcs, without Stopper Type: 2 pcs, with Spanner, Spring Washer: 4 pcs)

This page is Optional Castors Set CK / ST, part number CK-75CS.
You can find the detail information about specifications and dimensions on part number CK-75CS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360