Digital Torque Meter TNJ Series

Digital Torque Meter TNJ Series
[Features]
· High accuracy, high functionality.
· Capable of measurements from the opening/closing torque of cosmetic, pharmaceutical, beverage related, etc. caps, lids, and screws for various containers to the tightening force of valves, etc. with high accuracy.
· 126 mm height.
· A compact design allowing measurement in spaces no bigger than a sheet of A4.
· Easy workpiece installation.
· It can be easily installed just by moving the chuck pin and rotating the knob.
· Budget friendly version including only the measurement function.
· Temperature can be measured easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TNJ-10

Part Number
TNJ-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,861.10 €

1 12 Days

Loading...

  1. 1

Basic information

Product Type Torque Wrench Checker Torque adjustment range(N・m) 10 Torque Precision(±%) 0.5/F.S.
Measurement range(±) 0.00~10.00N・m/1.000N・cm Measurement Unit N・m、N・cm Chuck working range(φ mm) 10~190
Main body: option Main Body Overload Display "OVR" indication, LED flashes on LCD sub display Display (Main display) 4-Digit LCD, Character Height: 12 mm
Display (Sub display) 3-digit LCD display lettering height 7 mm Calculation Mode (Opening Mode) Maximum value display during opening (peak display): Maximum value of torque applied is displayed to measuring table. Calculation Mode (Closing Mode) Maximum displayed value when plugged (peak display): displays the maximum value of torque against the measurement table
Calculation Mode (Average Mode) Real time display (average value display): Displays the torque applied to the measurement table in real time Display cycle Selectable from 0.125 seconds (8 times/second), 0.25 seconds (4 times/second), 0.5 seconds (2 times/second), 1 second (1 time/second) (Peak display fixed at 0.125 seconds) Sampling cycle(msec (1,000 Times/sec)) 1
Accessory AC Adapter Power Supply AC Adapter External Dimensions 320×227×126
Mass(g) 12500 Operating Environment(°C) 0–40 Specifications Digital Type (No Output Type)

Tech Support