SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm (DCN06503312A5D)

SUMOCHAM (Head Replacement Type Drill Body) DCN-5D, Machining Diameter 6.0 mm–32.9 mm DCN06503312A5D

Product Details:

Manufacturer part number: DCN06503312A5D

Brand: ISCAR

Price: 368.11

Delivery time: 8 Days


Technical Data:

Machining Diameter Φd: 6.5~6.9 mm

Groove Length (ℓ): 33 mm

Work material: General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]

Overall length (L): 91.8 mm

Shank Type: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCN06503312A5D

Part Number
DCN06503312A5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Diameter Φd
(mm)
Groove Length (ℓ)
(mm)
Work material Overall length (L)
(mm)
Shank Type Dimension L
(mm)
Dimension L1
(mm)
Dimension l2
(mm)
Dimension φD
(mm)
Dimension φD1
(mm)
Product Designation Dimensions φPd
(mm)
Accessory Compatible Head 1 Compatible Head 2

368.11 €

1 8 Days 6.5~6.933General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]91.8A3346.8451216DCN 065-033-12A-5D6Detachable Key: K DCN 6-9.99ICP/M/K/N065~069

Loading...

  1. 1

Basic information

Shank Type End Mill Shank Coating Y/N N/A With/without Oil Hole N/A
Machining Depth 5XD Part Series SUMOCHAM (Head replaceable type drill body) Name DCN-5D

Tech Support