Manufacturer part number: SGTBR192
Brand: ISCAR
Price: 205.40 €
Delivery time: 8 Days
Cutting Direction: Right-hand
Shank height: 19 mm
Dimension L: 100 mm
Dimension H1: 25 mm
Dimension A: 19 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGTBR192
Part Number
|
---|
SGTBR192 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Dimension L (mm) | Dimension H1 (mm) | Dimension A (mm) | Dimension m (mm) | Dimension B | Screw | Compatible Blade HG/DG/SG/TG□□ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
205.40 € | 1 | 8 Days | Right-hand | 19 | 100 | 25 | 19 | 2 | 19 | SR-M6X25 DIN 912 | 19-□ |
Loading...
Applicable Tip Shape | Other | Application | Outer Diameter / End Face / Profiling | Clamp Shape | Other |
---|---|---|---|---|---|
Details Type | SGTBR/L (Easy mounting type) | Detailed applications | Parting / Deep Grooving / End Surface Grooving / Profiling | Wrench | HW 5.0 |
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Dimension L(mm)
Dimension H1(mm)
Dimension A(mm)
Dimension m(mm)
Dimension B
Filter by standard shipping days
Optional Attributes