Manufacturer part number: SXCNN2020P1305
Brand: ISCAR
Price: 191.03 €
Delivery time: 8 Days
Shank height: 20 mm
Shank width: 20 mm
Dimension L: 170 mm
Compatible Tip: XNUW 1305-05
Dimensions Tmax: 23.0 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SXCNN2020P1305
Part Number
|
---|
SXCNN2020P1305 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Shank width (mm) | Dimension L (mm) | Compatible Tip | Dimensions Tmax (mm) | Screw | Torx Key | w tip width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
191.03 € | 1 | 8 Days | 20 | 20 | 170 | XNUW 1305-05 | 23.0 | SR14-591 | T-20/5 | 13.0 |
Loading...
Applicable Tip Shape | Other | Application | Outer Diameter | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Cutting Direction | No-hand | Details Type | SXCNN |
Configure
Basic Attributes
Type
Shank height(mm)
Shank width(mm)
Dimension L(mm)
Compatible Tip
Dimensions Tmax(mm)
Filter by standard shipping days
Optional Attributes