Manufacturer part number: SIR0016P16
Brand: ISCAR
Price: 155.57 €
Delivery time: 6 Days
Screw Type: 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W)
Minimum Machining Diameter: 19 mm
With/without flat cutting blade: Available
Dimension F: 11.4 mm
Dimension L: 170 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIR0016P16
Part Number
|
---|
SIR0016P16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Type | Minimum Machining Diameter (mm) | With/without flat cutting blade | Dimension F (mm) | Dimension L (mm) | Compatible Tip | Dimension φD (mm) | Dimension L1 (mm) | Accessories/Screws | Accessories / Sheet Screws | Accessory / Torx Key | Accessory/Sheet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.57 € | 1 | 6 Days | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) | 19 | Available | 11.4 | 170 | 16IR... | 20 | 40 | S16S | - | T-10/5 | - |
Loading...
Application | Internal thread | Cutting Direction | Right-hand | With/Without Cutting Oil Hole | N/A |
---|
Configure
Basic Attributes
Screw Type
Type
Minimum Machining Diameter(mm)
With/without flat cutting blade
Dimension F(mm)
Dimension L(mm)
Compatible Tip
Filter by standard shipping days
Optional Attributes