TXN03 Type DOFEED (TXN03R040M16.0E05)

TXN03 Type DOFEED TXN03R040M16.0E05

Product Details:

Manufacturer part number: TXN03R040M16.0E05

Brand: TUNGALOY

Price: 749.24

Delivery time: 6 Days


Technical Data:

Number of flutes: 5 sheet

Dimensions φDc: 40 mm

Dimensions φD: 16 mm

Dimensions Lf: - mm

Dimension L: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TXN03R040M16.0E05

Part Number
TXN03R040M16.0E05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of flutes
(sheet)
Dimensions φDc
(mm)
Dimensions φD
(mm)
Dimensions Lf
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Dimensions ΦDc1
(mm)
Dimension K
(mm)

749.24 €

1 6 Days 54016-------

Loading...

  1. 1

Basic information

Machining Application Plane / Groove / Plunging (Z feed) / Inclined Cuts work material High hardness steel / Stainless Steel / Cast Iron / Copper

Tech Support