Manufacturer part number: 2QP-DCGW070204-BXM10
Brand: TUNGALOY
Price: 101.70 €
Delivery time: 6 Days
work material: High Hardness Material
Material type: BXM10
Corner Radial (rε): 0.4 mm
φd: 6.35 mm
φD1: 2.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2QP-DCGW070204-BXM10
Part Number
|
---|
2QP-DCGW070204-BXM10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Material type | Corner Radial (rε) (mm) | φd (mm) | φD1 (mm) | Thickness s (mm) | CBN length a (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
101.70 € | 2 | 6 Days | High Hardness Material | BXM10 | 0.4 | 6.35 | 2.8 | 2.38 | 2.5 |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Clearance angle θ(°) | 7 |
Configure
Basic Attributes
Type
work material
Material type
Corner Radial (rε)(mm)
φd(mm)
φD1(mm)
Thickness s(mm)
CBN length a(mm)
Filter by standard shipping days
Optional Attributes