Large Inner Diameter Deep Grooved Holder [for GH / GHU Tip] KIGH Type

Large Inner Diameter Deep Grooved Holder [for GH / GHU Tip] KIGH Type
[Features] Machining applications: Grooving; cutting direction: right; holder angle (°): 90; compatible insert: for GH and GHU inserts; type: integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KIGHR4532B-4

Part Number
KIGHR4532B-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

189.68 €

1 9 Days

Loading...

  1. 1

Basic information

Cutting Direction Right Handed φd(mm) 32 φA(mm) 45
F(mm) 28.2 H(mm) 30 L1(mm) 200
L2(mm) 27 T(mm) 12 Spring SP-6
Wrench LW-5 Washer W-6 Clamp Screw HH6X25
Metal Holder CGH-1L

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360