Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1309261
Outer Diameter(mm) | 100 | Package size(mm) | H160×W135×D5 | Weight(g) | 75 |
---|---|---|---|---|---|
Max. Rotational Speed(min-1) | 15000 | Internal Diameter(mm) | 20/15 | JAN code | 4907052361850 |
Particle Size(#) | 200 | Features | · Proprietary dual-sided symmetric slit (PAT.) with superior linearity |