Electrician's Scissors "Baritto Scissors" (Part Numbers)

Electrician's Scissors "Baritto Scissors"
  • Volume Discount
A serrated blade was used so the cable cannot slip. A dedicated groove is provided on the back of the blade for deburring to remove both curved and straight burrs. A non-slip elastomer grip increases the grip power. Stoppers enable locking with one hand. Use of high carbon blade steel enables cutting even of M bars and other metal thin sheets. With safety rope mounting holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DK-BB50

Part Number
DK-BB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.10 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 185 Blade Length(mm) 46 Blade thickness(mm) 3
JAN Code 4975364162045 Trusco Code 438-6582 Mass(g) 128
Features Utilizes a serrated blade to prevent the cable from escaping. A dedicated groove on the back of the blade removes curved and straight line burrs. A non-slip elastomer grip increases the grip power. Includes a one-hand lock stopper. High carbon steel allows cutting of thin metal plates such as an M bars. Includes a safety rope mounting hole. Cutting Performance VVF cable (2.0 x 3 cores), VCT cable (3.5 x 3 cores), steel sheet (soft iron) up to 0.5 mm, resins up to 1.0 mm Material/main unit Steel
Material / Grip Elastomer Resin

This page is Electrician's Scissors "Baritto Scissors", part number DK-BB50.
You can find the detail information about specifications and dimensions on part number DK-BB50.

Tech Support