Tool Bag "Trunk Cargo" (ODC-50)

Tool Bag "Trunk Cargo" ODC-50
  • Volume Discount

Product Details:

Manufacturer part number: ODC-50

Brand: TRUSCO NAKAYAMA

Price: 66.85

Delivery time: 7 Days


Technical Data:

Frontage: 501 to 700 mm

Top Panel Tolerance Load: 100kg

Capacity: 50 L

External Dimensions (Width x Depth x Height): 600×390×370 mm

Effective inside dimensions (frontage x depth x height): 504×306×293 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ODC-50

Part Number
ODC-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Frontage
(mm)
Top Panel Tolerance Load Capacity
(L)
External Dimensions (Width x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Stopper Material Lid Material Mass
(kg)
Amount Of Content

66.85 €

4 Available 7 Days 501 to 700100kg50600×390×370504×306×2934989999233858440-8489--2.711 pc.

Loading...

  1. 1

Basic information

Depth(mm) 301 to 400 Height(mm) 301 to 400 Color Olive Drab (OD)
Main Body Material Polypropylene (PP) Amount Of Content 1 pc.

This page is Tool Bag "Trunk Cargo", part number ODC-50.
You can find the detail information about specifications and dimensions on part number ODC-50.

Variation of this product

Part Number
ODC-30
ODC-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Frontage
(mm)
Top Panel Tolerance Load Capacity
(L)
External Dimensions (Width x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Stopper Material Lid Material Mass
(kg)
Amount Of Content

46.16 €

4 Available 6 Days Up to 500100kg30400×390×370304×306×2934989999233841440-8471--1.94-

97.73 €

4 Available 9 Days 701 to 900200kg70780×390×370680×305×2924989999233865440-8497ABSPolypropylene (PP)3.89-

Tech Support