Manufacturer part number: A-1-150
Brand: MIYAGI
Price: 411.19 €
Delivery time: 11 Days
Machining Range: 2.5~11.9mm(0.1mm)
Machined Plate Thickness: 0.8 to 6.0 mm
Frame L: 253 mm
Frame W: 40 mm
Frame ℓ: 155 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-1-150
Part Number
|
---|
A-1-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Machining Range | Machined Plate Thickness (mm) | Frame L (mm) | Frame W (mm) | Frame ℓ (mm) | Trusco Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
411.19 € | 1 | 11 Days | 2.5~11.9mm(0.1mm) | 0.8 to 6.0 | 253 | 40 | 155 | 268-1251 | 6.43 |
Loading...
Features | Metal mold for flat panel machining that is intended for general use. Hole diameter, pocket depth, and a variety of other product types available. Metal mold purchasing is reduced, and metal mold attachment is made easy. |
---|
Configure
Basic Attributes
Type
Machining Range
Machined Plate Thickness(mm)
Frame L(mm)
Frame W(mm)
Frame ℓ(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes