Crimper Pliers 9752-04 / 9752-05 / 9752-06 / 9752-08 / 9752-09 / 9752-10 / 9752-13 / 9752-19 / 9752-23

Crimper Pliers 9752-04 / 9752-05 / 9752-06 / 9752-08 / 9752-09 / 9752-10 / 9752-13 / 9752-19 / 9752-23
Jaw replacement cannot be performed.

[Features]
· Next generation crimping pliers that adopt a design that maximizes the effect of the principle of leverage.
· For crimping work with terminals, etc., that do not require soldering.
· It can crimp with 30% less force than the conventional crimp pliers.
· Head finish: Black finish.
· Handle specification: Plastic coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9752-13
9752-19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Crimping Ability
(mm2)
JAN Code Compatible terminal

255.78 €

1 5 Days 5580.5-104003773048084Bare terminal

335.82 €

1 43 Days 56735+504003773052142End Sleeves

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 250
Single Product/Set Classification Single Item Main body: option Main Body Features If the diameter is thick then crimping can be easily done using both hands.
Notes * Jaw cannot be replaced. If replaceable model is desired, please purchase the 9743 type.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360