Bit Holder with Belt Loop

Bit Holder with Belt Loop
  • Volume Discount
It has a belt loop so that it can be easily put on.
It also has an eye ring to which a safety rope, etc. can be attached.
Practical.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BTH-2BB

Part Number
BTH-2BB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.35 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tip Type Other Single Product Set Product Single Item Presence of magnet at the blade tip N/A
Whether there is a double-end function N/A Main Body Color Blue Specifications Insertion Port: 6.35 mm, for Shafts
Set Content Holder Main Unit / Key Adapter / Belt Ring with Carabiner Weight(g) 80 Product Size(mm) 190×70×50

Tech Support